Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Traction Motor Bearing Units (TMBU) with sensor capabilities

The sensorised TMBU concept not only helps achieve a lower life-cycle cost as a highly reliable, sealed and greased  bearing units, it also offers several detection and measurement opportunities, including:

  • absolute positioning detection for traction motor control devices
  • detection of direction of rotation
  • speed measurement for brake control systems
  • temperature measurement to monitor reliability

The incremental sensor unit is integrated into the sealing system of the outer ring of the bearing unit. This design is very space-saving, especially in the axial direction compared with conventional sensor devices. SKF TMBUs offer:

  • space saving design, fewer parts
  • high resolution and accuracy
  • robust and long life design
SKF logo