Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Standard and special spherical plain bearings and rod ends

N/A

SKF offers standard spherical plain bearings and rod ends in various sizes and designs for many applications. Versatile and robust, they are composed of wear-resistant sliding material for outstanding tribological behavior.

Special spherical plain bearings and rod ends are tailored to the operational requirements of a particular application. They feature tight tolerances for precision, corrosion protection, and special sealing as needed.

SKF logo