Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF FUNglider

SKF FUNglider includes 16 high quality fitness 608 bearings.

SKF FUNglider bearings are designed for those who are used to skate regularly on street or cycle paths. These bearings are comfortable and silent for smooth skating and will have their optimum performances after rolling for 5 hours. They fit into all wheels with 608 hub size, with relevant spacers. SKF FUNglider bearings are greased and virtually maintenance free.

  • Smooth and comfortable: low friction grease and silent running
  • Optimum protection: non-contacting red rubber seal on one side and a metallic shield on the other side
  • Excellent robustness: made of SKF world's cleanest chromium steel
  • ISO5/ABEC5: SKF high precision standards.
SKF logo