Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF SPEEDskater

SKF SPEEDskater includes 20 high quality racing 608 bearings.

SKF SPEEDskater bearings are designed for racers who make no compromises between power and robustness. They fit into all racing wheels with 608 hub size, with relevant spacers. SKF SPEEDskater bearings need regular re-lubrication with SKF Speed Master oil.

  • Racing class rolling: high speed oil lubrication and special internal clearance
  • Excellent robustness: 608 made of SKF world's cleanest chromium steel
  • Easy maintenance: open on one side
  • ISO5/ABEC 5: SKF high precision standards.
SKF logo