Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

SKF FREEstyler

SKF FREEstyler bearing sets includes 8 high quality skateboard 608 bearings.

SKF FREEstyler bearings are made for those who practice intense and regular skateboard. These bearings are rolling very well and keep a very good behavior under loads. They fit into all wheels with 608 hub size, with relevant spacers. SKF FREEstyler bearings are greased and maintenance free.

  • Very good rolling: low friction grease filling
  • Optimum protection against dust and water splash: thanks to the non-contacting red seal on one side and a metallic shield on the other side
  • Excellent robustness: made of SKF world's cleanest chromium steel
  • ISO5/ABEC5: SKF high precision standards.
SKF logo