Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

SKF Energy efficient tapered roller bearings

SKF Energy efficient tapered roller bearing
SKF has developed a new tapered roller bearing design which opens up the potential to reduce friction by 30% and more. Thus SKF offers customers a new option for reaching their goals in a sustainable, energy efficient and profitable way.
Benefits of energy efficient tapered roller bearings are:
  • Friction is reduced by 30% and more - this results in lower energy consumption of the bearings
  • Lower bearing temperatures improve lubrication conditions
  • Lower weight allows for less inertia and reduces the risk of skidding and smearing
  • Lower friction allows for operation at much higher speeds
  • Interchangeable with standard tapered roller bearings
SKF logo