Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF Tapered roller bearings with suffix CL7C

These high-performance bearings, SKF designation suffix CL7C, are excellent for applications requiring high stiffness, low friction, high speeds, or where boundary lubrication conditions may apply. High preload ensures precise axial location throughout the entire service life, essential for an optimal gear mesh in pinion arrangements.
SKF logo