Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF Rocker Arm Bearings

SKF provides integrated, high performance rocker arm bearings that generate less friction while providing more mileage and longer service life.

Features
  • Compact and light weight designs ensure low inertia and allow high speeds
  • Roller slightly relieved at ends to avoid edge stresses depending on application requirements
  • Induction hardened shaft pin
  • Forged rocker arm construction; their options available
  • Eight micron crowing generated during honing process on outer ring enables low friction and wear resistance

Benefits

  • Improves service life and reliability
  • Reduces friction, noise and vibration
  • Cuts assembly costs
  • Enables higher operating speeds
SKF logo