Valve stem seals

Along with fuel emission reductions, valve stem seals from SKF offer manufacturers design and production benefits.
The manufacturing and inspection process of the seals is fully automated, helping to achive reliable, defect-free quality. Thanks to a tempered spring, the seals allow for customized design options with constant radial force and no oil or carbon depostis on the valves.