Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Valve stem seals

Valve stem seal
While we offer several weight and friction-reducing components for two wheeler engines none helps reduce emissions more directly than valve stem seals from SKF. Designed to help cut emissions by providing a defined metering rate of oil to an engine's valve system interface, the valve stem seals feature a flouroelastomer (FKM) material formulated for reciprocating applications.
Along with fuel emission reductions, valve stem seals from SKF offer manufacturers design and production benefits.

The manufacturing and inspection process of the seals is fully automated, helping to achive reliable, defect-free quality. Thanks to a tempered spring, the seals allow for customized design options with constant radial force and no oil or carbon depostis on the valves.
SKF logo