Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF Energy Efficient bearings

One of the most important goals today is reduced energy consumption in order to save the environment. Reducing friction is one possibility to reach this goal. SKF has developed a new ball or taper roller bearing design which opens up the potential to reduce friction up to 30%. This new product line is specifically targeted at our customers’ need to reduce the energy consumption in bearing applications.

The main features of this solution are the following:

  • Reduced weight
  • Optimized new design
  • Increased raceway length
  • Special roller topography
  • Energy-efficient Ball or tapered roller bearings are based on the standard Ball or taper roller bearing range
SKF logo