Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF StopGo

Integrating the knowledge of bearing and mechatronics, SKF is proud to introduce a unique two wheeler Stop-Start solution which addresses
the demand of energy conservation and reduced emissions.
This solution comes with a ready to fit unit which can be assembled with equal ease for both OEMs and as a retrofit for the existing two wheelers in the market.
It's main features are the following:
  • Integrated solution that that performs bearing function, speed sensing and Stop-Start simultaneously
  • Customized according to vehicle specifications
  • Platform for developing ABS sensing solution in future
SKF logo