Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF transmission sealing solutions

Hot slab from the caster_111x111 px

SKF has improved seal lip design in new ball bearing series production with new sealing standard and improves sealing properties like:

  • Low friction
  • Speed ability
  • Grease retention
  • Dust exclusion
  • Static and dynamic high pressure water exclusion 
  • Long service life

This is a new generation of bearing seals, which offers more possibilities and a wide range of applications.

SKF logo