Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Integration of mechatronics

Integrated into the bearing unit is a high quality sensor which can communicate a range of data - revolutions per minute, wheel speed, direction of rotation - enabling ABS and other functions. The advantage of antilock brakes is well established in the automotive industry; adding efficient data transmission to this safety feature provides value and differentiates your product in the Two and three wheelers marketplace.
The integration of SKF sensor tchnology with bearings gives a compact and reliable solutions for the digital displays of Two and three wheelers applications:
  • ABS
  • Speed and distance display system
  • Tachometer
  • Direct injection fuel management system
SKF logo