Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Bearing with improved metallurgy

SKF has developed the crankshaft bearings with special surface treatment to enhance the wear resistance. The special heat treatments for the rings provide better dimensional stability at higher operating temperature and contamination level.

SKF crankshaft bearings with new material family improve heat and surface treatments processes, in order to give a better performance in hard operating conditions.

SKF logo