Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

SKF high-capacity cylindrical roller bearings

Higher load carrying capacity and greater reliability

SKF high-capacity cylindrical roller bearings
Conventional full complement cylindrical roller bearings often suffer from frequent starts and stops, since it takes a certain time to build up the lubricant film after each start. SKF Explorer high-capacity cylindrical roller bearings feature a surface finish that quickly promotes the formation of a lubricant film.

To achieve the maximum load carrying capacity of a full complement bearing and the robust performance of a bearing with a cage (no metal to metal contact), SKF developed high-capacity cylindrical roller bearings. Benefits include:
  • Lower energy consumption
  • Increased load carrying capacity vs. standard caged bearings
  • Extended maintenance intervals
  • Lower noise and vibration levels
SKF logo