Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF XL hybrid deep groove ball bearings

Designed and developed for large wind turbines

SKF XL hybrid deep groove ball bearings help wind farms insulate turbines from electric currents while providing high reliability and excellent performance.

Proven performance

SKF hybrid bearings provide superior grease life, especially in situations with difficult operating conditions. Hybrid bearings outperform all-steel bearings in terms of wear-resistance when operating under contaminated conditions with poor lubrication.

Tests also have proven the superior behavior of silicon nitride when contacting metal raceways under pure sliding conditions, thanks to the smoother surface and the higher hardness of the ceramic rolling elements.

Flexible solutions

SKF manufactures and stocks a wide selection of XL hybrid deep groove ball bearings, covering the most commonly used sizes in generators for mainstream wind turbines. For multi-megawatt wind turbine generators, which require other bearing sizes or other bearing arrangements, SKF can supply customized solutions.
SKF logo