Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Couplings

High precision, quick and simplified mounting

The SKF OKCK hydraulic coupling provides quick and easy mounting, using oil power only. There is no need for loud and vibrating pneumatic wrenches.

Mounting and dismounting is four times faster compared to mechanical couplings. Factory mounting and dismounting times are each less than half an hour. The same is true for on-site mounting.

In addition, the accuracy is higher than mechanical couplings and the coupling is designed to create controlled high pressure against the shafts without leaving any tooling permanently in place.

See the full SKF BeyondZero portfolio

SKF logo