Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Self-aligning bearing solutions

Support main shafts and rotor shafts with SKF solutions

Whether you need a single or two-bearing rotor support, SKF expertise will help develop the most suitable solution.

To support the main shaft, a two-point design uses two bearings, which are typically spherical roller bearings. In this design the gearbox acts only as a torque converter. In a three-point rotor bearing arrangement, one spherical roller bearing and the gearbox itself support the rotor shaft.

Simplicity and integration

The three-point support design is popular due to its simplicity of design and integration of function. Unlike the two-bearing support concept, the three-point support gearbox must be designed to carry the main shaft loads, rather than just the torque reaction loads.

Both solutions rely on a coupling that clamps the rotor shaft and the gearbox shaft together.

SKF logo