Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Large size induction heaters

Quick and reliable main shaft assembly

The heating of main shaft bearings can be a time-consuming operation, especially when it comes to very large turbines. SKF induction heaters are able to quickly and accurately heat bearings while consuming very little energy.

Solutions for large bearings and housings

Special heaters are designed for large size bearings and bearing housings weighing several tonnes. The result is a clean, high precision mounting process, which contributes to long bearing service life.

For more information, please visit SKF Maintenance Products
SKF logo