Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF greases

Proper lubrication for higher reliability

SKF offers a range of bearing greases that provide proper lubrication, both when the turbine is operating or in standstill mode.

SKF greases have excellent water and corrosion resistance, superior performance
at low starting torque and have high thermal and mechanical stability. SKF application specialists can help you select the grease best suited to your application requirements.
SKF logo