Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Tapered roller bearings

Handle combined loads with increased reliability

The tapered form of the raceways makes these bearings particularly suitable for accommodating combined radial and axial loads. The axial load-carrying capacity of the bearings is determined largely by the contact angle – the larger the angle, the higher the axial load carrying capacity.

SKF tapered roller bearings provide optimum stress distribution over the roller/raceway contacts. The special design of the sliding surfaces of the guide flange and large roller ends promote lubricant film formation in the roller end/flange contacts, providing many operational benefits:
  • Increased operational reliability
  • Reduced sensitivity to misalignment
  • Extended maintenance intervals
  • Reduced operating costs
  • Reduced energy consumption
SKF logo