Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Slewing bearings

Pitch bearings for low weight and high output

SKF slewing bearings are customized to optimize the pitch function in wind turbines. This makes it possible to continuously adjust the blades and achieve maximum energy output from any wind speed, even under heavily loaded conditions.

Advanced corrosion protection

SKF pitch bearings feature an innovative two-layer coating, specifically designed for offshore applications, to provide long-lasting corrosion protection. They also feature a unique seal to accommodate ring deflection under load as well as internal over-pressure.

Partnering to provide profitable solutions

You can rely on SKF’s knowledge in this area. We bring our competence to your team in a smart and creative partnership for a cutting edge solution.
SKF logo