Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF WindLub

Automatic lubrication system for improved reliability

The SKF WindLub, centralized lubrication system for wind turbines, delivers the exact quantity of the appropriate lubricant at the right positions at the right time of all rotating equipment.

Maximize availability, minimize environmental impact

SKF WindLub helps to increase turbine reliability and availability. The system also helps to extend the turbine's service life and reduce operational and lubricants costs. Additionally, SKF WindLub minimizes environmental impact by avoiding over-greasing.

Simplify maintenance even more

SKF WindLub easily integrates with SKF WindCon to further simplify maintenance and enhance reliability. The combination provides operators with a complete overview of the lubrication system.

For more information please click here
SKF logo