Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF Bearing Select

Facts
Format: Web application
Product platform: Bearing, units and housings
SKF Bearing Select

SKF Bearing Select is a web-based bearing selection tool that calculates the rating life of rolling bearings. The calculations are based on the theories presented in the SKF Rolling bearings catalogue - 10000EN.

SKF Bearing Select has the following features:
  • Compatible with its predecessor, SKF CADalog 
  • Calculation of rolling bearing rating life for a single bearing or two bearings on a shaft
  • Easy access through the Internet
  • No installation of software necessary
  • Integrated report generator for quick documentation 
  • Aligned with the latest version of the SKF Rolling bearings catalogue - 10000EN 
  • Updated bearing database containing the latest product data including SKF Explorer bearings
  • Possibility to store input files on the server or locally on your own computer
Enter promo code
SKF logo