Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

MHTV1_04 Basics of shaft orbits

Recorded webinar sessions

Video icon

These sessions explore the absolute basics of shaft orbits; Some machines use fluid bearings to support the shaft (sometimes called hydrostatic and hydrodynamic bearings). An important method to monitor such bearings is to view the shaft centre line and shaft orbit. This is achieved with the use of eddy current probes, the basic operation of which is explained.

Recorded webinars

SKF logo