Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

New SE bearing housings from SKF boost load capacity

SE design bearing housing
SE design bearing housing

2012 March 23, 12:30 GMT

SKF, the knowledge engineering company, has launched a new range of bearing housings that boost load capacity and exploit the full service life potential of the incorporated bearings, improving performance while significantly reducing maintenance costs and downtime.

To accommodate the increased load carrying capacity of its bearings, SKF has constructed its new SE housings from a higher strength cast iron that can accommodate heavier loads. This, coupled with a stiffer, more robust design, also prevents the housing from becoming distorted by over-tightening of the attachment bolts.

The design of the SE housing also enables more cost effective and reliable lubrication; an effective grease guiding system allows relubrication from the side and applies grease directly to the bearing. Meanwhile, improved heat transfer from the bearing outer ring to the support surface reduces the temperature in the bearing, extending relubrication intervals while increasing the service life of the bearing and lubricant. In addition, the improved machining accuracy used in the manufacture of SE housings results in a more accurate bearing seat in the housing, which reduces vibration.

SE bearing housings also offer high resistance to corrosion, providing C3 corrosivity class protection to meet the standards set by ISO 12944, while the environmental impact of SE housings has been declared in an EPD (Environmental Product Declaration) that meets the requirements of ISO 14025.

The new SE bearing housing is an upgrade of the highly successful SNL housing series and in addition to the benefit of being fully interchangeable, the new SE housing can accommodate a wider choice of bearings and seals, as well as a variety of shaft arrangements and lubrication methods. The upgrade offers a versatile solution for mounted bearing applications and is designed to meet the needs of applications across virtually all industrial and processing sectors.


SKFB101

Download press kit

SKF logo