Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

SKF develops bus door actuator which significantly improves fuel economy and reduces CO2 emissions

  • Story

    2012 May 08, 10:00 CEST

    SKF announced that a single bus using the new SKF Bus Door Actuator, a BeyondZero Portfolio product, for operating the bus doors saves 1.9 tonne of CO2 /year when compared to a bus using pressurized air.  This figure is valid for one city bus, diesel hybrid with six doors (one actuator per door).


    “The actuator requires 80 to 90% less energy than a pneumatic system does and because of this, the compressor system size can be reduced to require smaller engines,” says Richard Klausen, General Manager of SKF Actuation System. “These two benefits produce almost a 3% improvement in the fuel economy. There are a few examples available of electromechanical solutions being used for bus doors, but, as far as we know this is the first one that lives up to all the specifications.”


    SKF partnered with a customer in the automotive market to develop an alternative to pneumatic door-opening systems that would be more reliable and require less energy. The resulting solution is an actuator which integrates electrical and mechanical elements to precisely control the door’s speed and position. It has been subjected to extensive testing and verification.


    SKF Bus Door Actuators increase bus availability because they are driven by electric motors and do not require air pressure like pneumatic systems. Additionally, due to their controlled motion, there is significantly less wear of mechanical parts. Installation of SKF Bus Door Actuator is a simple drop-in replacement. The robust construction, and integrated electronics and software, deliver repeatable function regardless of temperature, load or wear variations.


    Operational benefits compared to pneumatic systems:

    • Lower energy use
    • Improved reliability and durability
    • Easy installation – plug-and-play
    • Less noise
    • Maximum bus uptime
    • Virtually maintenance-free


    Gothenburg, 08 May 2012


    Aktiebolaget SKF



    For further information, please contact:

    PRESS: Nia Kihlström, Press Manager,
    tel: +46 31-337 28 97, mobile: +46 706 67 28 97, e-mail:


    TECHNICAL PRESS: Colin Roberts, SKF Group Communication, tel +31 30 6075608, mobile: +31 653 944 111, e-mail:


    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide. Annual sales in 2011 were SEK 66,216 million and the number of employees was 46,039.

  • Image

Download press kit

Press kit (62.4 KB)

SKF logo