Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

SKF StopGo reduces CO2 emissions from motorcycles and mopeds

  • Story

    2012 May 08, 15:50 CEST

    SKF today announced that the SKF StopGo, an SKF BeyondZero Portfolio product, reduces CO2 emissions by 5 g per kilometre.  With an annual mileage of 7875 km, this equates to a reduction of 36 kg/ CO2 per year. If one million motorcycles were equipped with the SKF solution, the reduction would be 36,000 tonnes of CO2 per year. The results are based on a test of a motorcycles of the size 125-150CC used in Indian urban traffic over one year.
    “The technology for SKF StopGo reaffirms our commitment towards providing sustainable solutions and helping our customers and end-users to reduce the carbon footprint,” says Harsha Kadam,  SKF Automotive, Two Wheeler Business Unit Director. He adds, “This solution for the two wheeler segment shuts off the engine when the vehicle has stopped, for example at traffic lights. It restarts the engine when the throttle is turned on.”

    SKF StopGo is a three-in-one integrated sensor-bearing system solution that performs a bearing function, speed sensing and stop-start function. The unit fits into the hub of the front wheel, like a standard bearing, and is connected by a plug-and-play connector to a mating connector attached to the engine stop-start electronics. 

    The design concept allows the SKF StopGo to be customized as a ready-to-fit unit which can be assembled quite easily for both OEMs and as a retrofit for a wide range of two wheelers models already on the road. The system can be applied to a wide variety of motorcycles, independent of engine size.

    As well as sensing the speed for the stop-start function, SKF StopGo provides normal speed data for digital tachometers, which are becoming more preferred than analog systems in new two wheeler models.  In addition, this new single-unit solution offers advantages of weight saving of up to 60% compared to many current separate mechanical components needed for the front wheel bearing and speed sensing.

    Gothenburg, 08 May 2012

    Aktiebolaget SKF

    For further information, please contact:
    PRESS: Nia Kihlström, Press Manager,
    tel: +46 31-337 28 97, mobile: +46 706 67 28 97, e-mail:

    TECHNICAL PRESS: Colin Roberts, SKF Group Communication, tel +31 30 6075608, mobile: +31 653 944 111, e-mail:

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide. Annual sales in 2011 were SEK 66,216 million and the number of employees was 46,039.

  • Image

Download press kit

Press kit (806 KB)

SKF logo