Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

SKF showcases a series of energy efficient solutions at Sustainability Live

SKF Energy Efficient spherical roller bearing
CASM electric cylinders

2013 April 11, 09:00 GMT

SKF will be demonstrating a variety of innovative tools for reducing energy consumption at Sustainability Live, which runs at the NEC, Birmingham from 16th-18th April 2013. SKF’s large and ever expanding energy efficient product portfolio will be a focal point of Sustainability Live, which is a key event for those involved in sustainable energy, water and energy from waste.
One of the latest solutions on show will be the SKF WAVE seal, a low friction shaft sealing solution. The seal features a specially moulded lip that forms a wave pattern around the shaft surface, pumping lubricant back to the bearing, while pushing contamination away. The specially designed lip minimises premature seal failure by generating up to 35% less heat at the contact point. The SKF WAVE seal also creates 20% less friction torque, and provides greater lip lubrication than standard lip versions, offering a more environmentally-friendly sealing solution on many levels.
SKF has launched a series of innovations to support sustainability as part of its BeyondZero initiative. The SKF BeyondZero portfolio contains a whole range of products and solutions that reduce energy consumption, including the SKF CASM electric cylinder, an electromechanical solution for replacing conventional pneumatic cylinder systems, providing customers an energy use reduction of up to 90%.
Another key element of the BeyondZero portfolio is the SKF Energy Efficient (E2) bearing range, a family of performance class bearings that have been specially engineered and manufactured to reduce frictional moment by 30% or more beyond the already efficient SKF standard bearings. Because E2 bearings run cooler compared to SKF standard bearings at equivalent loads and speeds, they also reduce lubricant use and potentially extend the life of equipment. SKF E2 bearings enable equipment manufacturers to build greater energy efficiency into their equipment, reducing total cost of ownership for end users and boosting sustainability across industry on a global scale.

SKF logo