Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

SKF launches bearing for extreme temperatures

SKF Extreme temperature bearing
SKF Extreme temperature bearing
Cooling bed for sheet metal
Cooling bed for sheet metal

2013 May 13, 13:00 CEST

SKF extreme temperature bearings operate at 350°C without relubrication


SKF today announces the new offer of SKF extreme temperature bearings, featuring a graphite cage that lubricates the bearing up to 350°C without the need for relubrication. This offers an especially powerful solution in the metal industry, where operators can cut maintenance costs, boost reliability and improve product quality by replacing conventional grease lubricated bearings with the SKF extreme temperature bearings. The extreme temperature bearing is included in the SKF BeyondZero* portfolio.

 

“SKF extreme temperature bearings address the need for bearings that can perform in hot, dry environments on slow rotating machinery. Grease lubricated bearings often fail at temperatures exceeding 250°C because even special greases lose their ability to lubricate adequately above this temperature. In contrast, SKF extreme temperature bearings require no relubrication and can operate in temperatures up to 350°C, cutting the cost and maintenance demand of relubrication and offering a significant increase in bearing service life,” says Charlotte Enlund, Product Manager SKF dry lubricated bearings.

 

Experience in the field shows that bearing service life in high temperature applications can be dramatically increased by using graphite lubricated extreme temperature bearings. For example, in a cooling bed for sheet metal manufacture, bearing service life was increased by a factor of three. In such an application asingle bearing of this kind can save up to 4,6 kg ofCO2and 1,5kg of grease per year.Acooling bed, equipped with 5000 bearings can save 7,5 tonnes of grease and 23 tonnes of CO2per year, which isequivalent to an 82 percent reduction of the climate impact compared to using grease-lubricated deep groove ball bearings.These calculations are based on both bearing and grease savings.

 

 

*The SKF BeyondZero product portfolio contains products that offer enhanced environmental performance characteristics. To be included in the SKF BeyondZero portfolio, SKF products, services and solutions must deliver significant environmental benefits.

 

 

 Aktiebolaget SKF

(publ)


For further information, please contact:

Press Relations:Nia Kihlström, +46 31-337 2897; +46 706 67 28 97; nia.kihlstrom@skf.com


 

SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide. Annual sales in 2012 were SEK 64,757 million and the number of employees was 46,775. www.skf.com


® SKF is a registered trademark of the SKF Group.
™ BeyondZero is a trademark of the SKF Group.

SKF logo