Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Automatically efficient

SKF SYSTEM 24 LAGD series of single point automatic lubricators
SKF MultiPoint lubricator LAGD 400
SKF MultiPoint lubricator LAGD 1000

2013 October 02, 09:00 GMT

The days of manual lubrication are long gone. Today, automatic lubrication systems lubricate and protect the right points on each machine, using the right amount of the right lubricant at the right time. Phil Burge, Country Communication Manager for SKF, looks at automatic lubrication systems and how they strengthen efficiency at a time when financial pressures on quarry management are greater than ever.
Friction, wear, corrosion and dirt are words that are etched into the hearts of most engineers – especially those responsible for the operation and maintenance of heavy plant and machinery, where downtime means missed deadlines, delayed schedules and cost penalties. Machine availability depends on a variety of factors, of which correct lubrication is undoubtedly one of the most important. 
However, determining which lubrication system provides the best results from an economic and ecological point of view depends largely on the type of machine it serves, the ambient temperature, operating conditions and so on. If correctly specified, automatic lubrication systems swiftly repay investment, not least when integrated with heavy machinery in construction, civil engineering and mining industries where lubrication is critical. 
Automatic lubrication systems reduce the risk of machine failure and support improved machine productivity, a crucial factor when meeting ever-tighter project deadlines and budgets. Mining, quarrying and construction industries must maximise efficiency to extract raw materials from the ground in the most cost effective way, and this means embracing the most up-to-date methods of production, state-of-the-art products and new technologies such as automatic lubrication. It also means making sure that all engineers are aware of the issues that affect efficiency. For example, most engineers are aware that insufficient lubricant can bring a system to a standstill because without lubrication the bearings will run dry and the elevated temperature will ultimately cause machine failure. However, it is also important to remember that too much lubricant can increase friction, increase temperature and effect the migration of grease into parts, such as electric motors, where it can cause damage. This underlines why it is so important to manage lubricant delivery.
A good example of how automated systems prevent over lubrication is to consider a bearing that has to be manually re-lubricated with 2g of grease every week. Using a standard grease gun this would mean that the bearing should receive about 1.3 ‘strokes’. However, manually delivering 0.3 strokes is difficult. So in reality 2 strokes would likely be given. In other words the bearing will receive 3g instead of 2g of lubricant each time. Over a year, the bearing will receive 156g (52 weeks x 3g/week) instead of 104g (52 weeks x 2g/week). 
In heavy industries where corrosion and dirt pose a major challenge to the effective function of mechanical components, automatic lubrication systems offer a powerful alternative to conventional methods. For example, the latest generation of SKF SYSTEM 24 automatic lubricators provides a reliable, easy to use, and cost-effective way to deliver a continuous supply of quality lubricant to machine components, reducing costly unplanned downtime and extend bearing service life. These easy to install and use devices deliver premium quality SKF lubricant, and allow a large number of lubrication points to be covered in a cost effective and reliable way. By removing the need for manual lubrication practices, the end result is continuous and optimum lubrication of machine components, even in applications subject to high levels of contamination. SKF SYSTEM 24 automatic lubricators also provide reliable service in demanding, hard to reach, remote, and hazardous areas, as they are ATEX certified. 
Multiple lubrication points can also be greased by a single automatic lubricator. For example, the SKF MultiPoint LAGD 400, a centralised automatic lubricator, will keep up to eight points simultaneously greased. All the operator needs to do is set the correct grease dispense rate using SKF DialSet, SKF's re-lubrication calculation programme, and refill when notified by the alarm. A greater number of lubrication points can be served by the SKF MultiPoint LAGD 1000. This device can lubricate as many as 20 lubrication points and offers high flexibility in the types of lubricants that can be used. The sturdy, robust design and IP65 rating of the LAGD 1000 makes it suitable for most industrial environments and the range of programming options available offers the flexibility to suit most applications.
Automatic lubrication systems such as this offer many simple but extremely useful functions, such as transparent containers that allow the dispensing function and lubricant levels to be easily checked. The best of today’s automatic lubricators can also be temporarily de-activated when machinery is not running, for example during scheduled maintenance and, increasingly, disposed of in an environmentally friendly way.
Customers have achieved remarkable savings and dramatic reductions in maintenance times simply by upgrading the bearing units and fitting SKF SYSTEM 24 single-point automatic lubricators. In applications such as quarrying, where machinery is running seven days a week and is exposed to the elements, automatic lubrication makes a massive difference.
The operating environment in these industries is especially tough, with contamination an ever-present threat. In conditions such as this, machinery requires constant maintenance; in particular, bearings fitted to rotating drives and shafts need regular lubrication and frequent replacement. However, manual lubrication can often be hard to achieve safely as the components concerned may be located at inaccessible locations. Additionally, it can be difficult to apply the correct volume of lubricant or miss lubrication points, the result being that bearings can run dry or be over lubricated. Ultimately, the operating life of bearings is dramatically shortened, resulting in considerable downtime. In fact, it is not uncommon for machines to be offline for several days, delaying production and keeping engineers tied up on repairs.
However, with a dedicated automatic lubricator attached to each bearing, the need for manual lubrication can be eliminated. Integrated into the head of the SKF SYSTEM 24 cartridge is a hydrogen cell that releases gas at controlled intervals to pressurise an internal piston; in turn, this forces lubricant through the neck of the cartridge, which is screwed directly into the bearing unit. The piston and internal cartridge surfaces are shaped to ensure that all the lubricant is thoroughly dispensed, while the rate at which lubricant is distributed is accurately controlled by an integrated timer. This can be adjusted on-site, allowing oil or grease to be distributed at intervals of between one and 12 months and at rates that can be as low as 4.5g/month.
The best of today’s automatic lubricators are tough enough to withstand the harsh operating conditions, are simple to fit and setup, and are available with a range of different lubricants. A quick visual check of reservoir levels is all that’s required during a routine monthly maintenance check and each device operates for around 12 months before needing replenishment.
Switching to automatic lubricators contributes to dramatically increased bearing life and makes an excellent investment, with a fast return on investment. In contrast, incorrect lubrication, either excessive or inadequate, is problematic. We estimate that overtime labour is mostly a result of machine failures typically caused by inadequate lubrication, so there is a pressing need for engineers to consider a more efficient way to lubricate machinery. Not all lubricants are suitable for all automatic lubrication systems, and conversely, the impact of a lubrication system on the structure of the lubricant depends on the technology of that given lubrication system.  It is therefore important to get the best advice from an expert supplier when choosing to move into automatic lubrication. However, as stated earlier, there are solutions available in the market for virtually every application, and it is difficult to imagine any critical application in the engineering workplace today that is not worth equipping with an automatic lubrication device.
And automatic systems are continuing to evolve, enabling the delivery of lubricant to be carried out easily and efficiently. New options now include compatibility with iOS and android apps, and tool-free set-up, all of which offer the opportunity to establish an efficient and easily managed lubrication regime.
It is crucial to the efficient operation of machinery that effective lubrication is provided and the failure of manual lubrication to deliver the correct lubrication to the correct degree can lead to excessive waste, increased cost, machine wear and failure. The latest automatic systems can reverse this trend, bringing sustainability, efficiency and cost-savings at a time when all of three are high on the business agenda.
Click here to visit the SKF Construction portal.
Click here to visit the SKF Mining, mineral processing and cement portal.
This article was published in the October 2013 edition of Quarry Management.

SKF logo