Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

New industrial actuator initiative from SKF speeds up machine build, modification and repair times

Linear actuator CAHB-10
Linear actuator CAHB-20 or 21
Linear actuators CAT series

2015 February 06, 09:00 GMT

SKF has announced a new industrial actuator initiative, designed to help UK distributors and OEMs speed up machine build, modification and repairs, while reducing stockholding, benefiting end users.
The range of industrial actuators, which includes selected CAHB and CAT electromechanical actuator series, is now available for delivery in just five working days ex-factory from Sweden. Product selection and online ordering, which is also available for the full linear motion ranges with standard delivery, can be completed quickly and easily in just two steps through a simple selector guide and dedicated customer link.
Designed to operate reliably in harsh environments and temperatures ranging from -40 to 85 °C at a 25% duty cycle, the SKF CAHB family features a robust corrosion-resistant design, sealed to IP66. It is available in two series: CAHB-20/21, for application loads between 2500 and 4500 N, and CAHB-10, a compact solution for low-load applications up to 1000 N.
The robust SKF CAT electromechanical actuator’s modular design enables simple and speedy interchange of critical components, such as motors, gears, screws, and attachments, whilst also delivering highly efficient performance. The CAT series is designed for application loads between 600 and 4500 N and to operate effectively in temperatures ranging from -20 to 50 °C. In addition, it offers outstanding levels of specification with extended service life and a choice of accessories, including rod-ends, limit switches and encoders.
The CAHB and CAT industrial actuator series, which are part of SKF’s large range of actuators for industry, are ideal for many different applications, including: medical, factory automation, food and beverage, off-highways, and more.

SKF logo