Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF extends Lincoln PowerLuber grease gun range with 1880 series

Lincoln PowerLuber 1880 series grease gun from SKF

2015 June 30, 09:00 GMT

SKF has further strengthened its range of grease guns with the introduction of the Lincoln PowerLuber 1880 series grease gun. This heavy-duty, top of the range model has been designed to enable maintenance professionals to complete the toughest jobs with power and consistency, whilst minimising operator fatigue.
Featuring a redesigned, high-torque powerhead, the 1880 series grease gun delivers grease at up to 10,000 psi (690 bar) in both high- and low-output settings for use in all lubrication applications.  It also features a 20 volt lithium-ion battery, which delivers an even flow of energy, high grease output per charge and eliminates the slowdown associated with NiCad.
The 1880 series comes with a multifunction LCD as standard to accurately indicate readings such as battery level and grease flow (ounces or grams).
The rugged and easy to operate grease gun’s new three-point base keeps the tool upright and stable for easy handling without being bulky, allowing easier access to tight areas when lubricating fittings. In addition, the tool features a 91 centimetre (36-inch) hose with anti-kink spring guards and comes in a heavy-duty carrying case.
Commenting on the Lincoln PowerLuber 1880 series grease gun, Tim Veal, Lubrication Systems Business Manager at SKF, said: “The 1880 series is the ideal grease gun for maintenance professionals that demand exceptional performance and further enhances the Lincoln PowerLuber range, which can meet requirements for the vast majority of lubrication tasks.”

Download press kit

Press kit (334 KB)

SKF logo