Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

SKF launches specialised lubricator to increase wire rope life

2016 April 20, 09:00 GMT

SKF introduces easy to use lubrication system to reduce downtime and prolong service life in wire rope applications.

SKF has launched a fast and efficient wire rope lubrication system to significantly reduce maintenance time and extend service life in a number of diverse applications. The Lincoln wire rope lubricator (WRL) has been developed to eliminate manual lubrication and is available in a range of models for use with any wire rope up to 52mm in size.

The service tool has been designed to deliver highly effective lubrication in virtually any application using wire rope, including oil and gas rigs, wharf and ship cranes, deck winches, ship hoists, remotely operated vehicles and winding machines in mines. Used as part of the maintenance cycle, the Lincoln WRL can enhance the steel wire rope life by as much as eight times that of a wire rope that has not been lubricated in this way, while also dramatically reducing downtime.

Supporting all lubricants typically used with wire rope, the system ensures optimum lubrication by applying the exact amount of grease required and distributing it evenly onto the rope’s surface. The lubricator forces the grease into the rope’s core, thus reducing friction and heat generation, while protecting against corrosion. As a result, it reduces lubrication time by up to 90 per cent compared with manual lubrication, as well as eliminating excessive waste and environmental contamination.

The easy to use wire rope lubrication system comes to the market following extensive field testing. It is ultra-reliable and features an extremely robust design, making it ideal for long-term use in even the most challenging environments and harsh conditions.

Commenting on the new Lincoln WRL, Tim Veal, Lubrication Systems Business Manager at SKF, said: “The launch of this highly efficient lubrication tool enhances our maintenance and friction management product family and brings to the market an effective solution that is ideal for most wire rope applications. It provides users with time and labour savings, while reducing grease consumption and, most importantly, significantly increases the life cycle of wire ropes.”

Download press kit

Press kit (222 KB)

SKF logo