Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

SKF Housing Kits save time and money

SKF Housing Kits

2016 July 20, 09:00 GMT

SKF has introduced a bearing housing kit, to help its customers speed up and simplify the process of building a bearing system.

Researching and ordering the component parts of a housing unit can be costly and time-consuming. An SKF Housing Kit gives customers everything they need to create a high-performing bearing system: an SKF Explorer spherical roller bearing, a plummer block housing and housing seals – as well as locating rings and an end cover.

“We match all the components in advance, and customers get the convenience of a complete solution with the reliability and service life of SKF components,” says David Oliver, Channel and Platform Development Manager, Bearings and Units at SKF.

The SKF Explorer spherical roller bearing boasts a high load-carrying capacity – both radially and axially. It is made from wear-resistant bearing material and has high running accuracy and low friction.

It is supplied with an SE or SNL plummer block housing, depending on size, according to ISO 113. The robust housing has good head dissipation and is designed for simple mounting and dismounting. In addition, there is an efficient grease guiding system.

SKF’s SE bearing housings, for example, have a stiff and robust design thanks to high machining quality and the use of high strength material. User benefits include a long service life, reliable performance and easy mounting.

The kit also includes a full set of housing seals and an end cover, for when the housing needs to be placed at the end of the shaft. Kits are available with either four-lip or V-ring seals. For bearings with a tapered bore, the kit includes an adapter sleeve complete with a lock nut and lock washer.

Download press kit

Press kit (62.3 KB)

SKF logo