Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

SKF adds electric motor monitoring to its service portfolio

Baker AWA at ww plant 1

2016 November 12, 09:00 GMT

SKF has augmented its mechanically-related condition monitoring products and services offering with the introduction of a new electric motor monitoring service.

Responding to a growing trend by industry to adopt more predictive as opposed to reactive maintenance procedures, SKF has extended its predictive maintenance offering with the addition of an electric motor monitoring service. The new service, which makes use of purpose-designed equipment manufactured by SKF’s Fort Collins product and design centre based in USA, covers the entire range of motor condition monitoring applications, including static electric motor and generator analysis, dynamic electric motor analysis and motor current signature analysis.

Static motor analysis
Static motor and generator analyses are conducted using the fully-automated and portable SKF Static Motor Analyzer Baker AWA series. Providing a thorough check of a motor’s circuit and insulation condition, this instrument provides a clear PASS or FAIL result for each test. Tests are performed in a specific order, starting with a low-voltage winding resistance test, insulation resistance, polarisation index, DC step voltage and surge test.

Dynamic motor analysis
Dynamic motor testing is facilitated with the deployment of the SKF Dynamic Motor Analyzer - EXP4000, the latest generation of low-voltage battery-operated instruments that are capable of testing motors and generators whilst in operation. Multiple tests can be carried out to determine power condition, motor health, motor load and energy profile. The CM4000 software allows for real time monitoring and recording of 40 parameters, including voltage, current, frequency, torque, speed and percentage load. It is also equipped to monitor the performance of inverter driven motor applications.

Motor current signature analysis
Unlike dynamic analysis, only the phase currents are measured during this test to detect cracked and broken rotor bars or other mechanical issues. Also performed with the EXP4000, this test is normally carried out when the motor cannot be stopped to allow voltage connections to be made, or in the case of high voltage motors, when low voltage secondary connections are not available in the panel to allow safe connection of the equipment.

SKF provide specialist engineers to undertake surveys of industrial motor installations. Comprehensive reports are then made available to customers advising them of any actions or remedial work that may be required. For sites that are either difficult to reach or pose a hazard to personnel, SKF can also offer remote dynamic motor monitoring based on the SKF Online Motor Analysis System – NetEP, which is capable of monitoring up to 32 motors, 24 hours a day, seven days a week, with data being sent directly to SKF for analysis.

Download press kit

Press kit (1.8 MB)

SKF logo