Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

SKF electromechanical lifting solution in construction equipment

SKF releases next-generation electromechanical linear actuators

Linear Actuator CAHB-2X group
shutterstock_18843439
shutterstock_12338791

2017 March 04, 09:00 GMT

Powerful new actuator series widens scope for hydraulics replacement in agricultural and construction equipment.

An efficient and powerful new range of electromechanical linear actuators from SKF is set to provide viable replacements for many more hydraulics applications in construction vehicles and agricultural machinery.

SKF has substantially increased the thrust and holding force of its CAHB electromechanical linear actuators, as well as achieving a marked improvement in the sealing of these units, from IP66S to IP69K/66M (with Gore automotive vent). Three new products - CAHB-20E, CAHB-21E and CAHB-22E - offer more than double the rated load compared with previous CAHB designs, to deliver a maximum thrust of 10,000N and a holding force of up to 20,000N, ensuring maximum operational safety.

This vastly improved performance means that the new CAHB-E series is now a viable drop-in replacement for many more hydraulically actuated systems in agricultural and construction equipment, reducing the complexity of existing hydraulic circuits, improving operational efficiency and reliability, simplifying installation and ongoing maintenance, and introducing new levels of speed and precision.

The new series offers additional benefits, including an optional manual override with integrated hand crank that enables the units to be adjusted without power or need for special tools, plus optional absolute or incremental position feedback. The new actuators are also more compact, maintaining stroke length while featuring a shorter retracted length.

The CAHB-2XE series is the latest addition to SKF’s BeyondZero customer solutions, which are designed to bring significant environmental benefits to customers. The CAHB-2XE series saves as much as 20% of the energy required by alternative hydraulically actuated systems. It requires no consumables such as hydraulic oil and seals and is therefore a much cleaner, leak-free, more cost-effective and environmentally friendly solution for OEMs and machine builders.

Download press kit

Product literature (476 KB)

SKF logo