Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Industry’s first non-metallic metering device offered for single-line lubrication systems

  • Story

    2017 September 18, 09:00 CET

    Gothenburg, Sweden, 18 September 2017: SKF today announced the introduction of its Series 310, the industry’s first non-metallic metering device. Featuring a sleek, contemporary design, it is constructed of high-performance PA66 resin and provides proven SKF reliability for a minimum of 400,000 lubrication cycles.

    The Series 310 is simple to install utilizing plastic or metallic lines and can be mounted in either an upright or inverted position. The device offers color-coded dosing elements for easy identification of various metering amounts to meet a wide variety of lubrication requirements. An end-of-line plug also is available. The Series 310 is offered with 2-, 3- or 5-port manifolds. It has an operating temperature range from 5 to 50 °C (41 to 122 °F) and an operating pressure range from 12 to 30 bar (174 to 435 psi).

    Compatible with all single-line lubrication pumps, the Series 310 provides precise metering of oil and fluid grease. It is suitable for indoor use on small- to medium-sized machines in pre-lubrication applications such as machine tool, textile, woodworking, food and beverage, printing and more.

    Combining more than 100 years of SKF and Lincoln expertise, SKF offers the industry’s most complete portfolio of innovative lubrication solutions – from manual lubricators and tools, to the most advanced centralized and automatic lubrication systems.

    Aktiebolaget SKF
         (publ)

    For further information, please contact:
    Press Relations: Emma Andersson, +46 31 337 2734; +46 72 547 2734; emma.l.andersson@skf.com

    For further information, please contact: SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 17,000 distributor locations worldwide. Annual sales in 2016 were SEK 72 787 million and the number of employees was 47 922. www.skf.com

    ® SKF is a registered trademark of the SKF Group.

  • Image

Download press kit

Press kit (2.5 MB)

SKF logo