Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

SKF widens scope of application for its rotor positioning bearings

  • Story

    2017 December 11, 10:00 CET

    SKF has augmented its rotor positioning bearings range with a new and compact design that is suitable for all belt-driven starter/generator applications in both 12V and upcoming 48V formats.

    Gothenburg, Sweden, 11 December 2017: The belt-driven starter/generator (BSG) is the preferred architecture for mild hybrid electric vehicle power train designs. It provides a low cost solution to reduce fuel consumptions and CO2 emissions. The unit enables fast stop/start, regenerative braking and boosting functions.

    The BSG electronic control unit (ECU) requires instantaneous detection of rotor position and/or speed in order to work efficiently. The most reliable and economical way to achieve this is to mount a rotor positioning bearing (RPB) combined with a sensor directly integrated in the ECU.

    In recent years, SKF has developed a benchmark RPB design in conjunction with one of the world's leading BSG manufacturers. As the hybrid electric vehicle market is set to grow rapidly, newcomers are beginning to address the corresponding growth in demand for BSGs. SKF is currently gearing up to supply this market with a new universal RPB design that is both axially compact and robustly constructed, and which is also easily integrated into current and future BSG designs.

    SKF's RPB has an envelope (encompassing both bearing and magnetic ring) that is similar to that of a standalone bearing. As such, it is easy to press-fit onto the BSG shaft's existing bearing location, adjacent to the ECU. Since the magnetic ring is mounted on top of the bearing outer ring, the axial length of the BSG is not badly impacted by sensor integration compared to a standard alternator. The new RPB will be suitable for both current 12V and upcoming 48V systems.

    SKF Rotor positioning bearings are customised units that integrate a sealed bearing and magnetic impulse ring for measuring rotor angular position and/or speed in a variety of power transmission shaft applications and electrical machines, such as belt-driven starter/generators and traction motors.

    SKF rotor positioning bearing units are robustly constructed and are designed to deliver high-level magnetic pulses that are easily detected in challenging under-hood applications affected by strong external magnetic fields.

    Aktiebolaget SKF

    For further information, please contact:
    Press Relations: Jamie Smith, +46 706-27 14 79;

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 17,000 distributor locations worldwide. Annual sales in 2016 were SEK 72 787 million and the number of employees was 44 868.

    ® SKF is a registered trademark of the SKF Group.

  • Image

Download press kit

Press kit (21.0 KB)

SKF logo