Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF offers new high temperature and harsh environment food grade grease

Food grade high temperature and harsh environment bearing grease LGED 2

2018 January 08, 09:00 GMT

SKF has announced the introduction of a new high temperature, harsh environment food grade grease known as LGED 2. This grease uses a PFPE oil in combination with a PTFE thickener and is registered as NSF H1.

The advantages of LGED 2 include its excellent oxidation resistance, extremely low evaporation losses at high temperature, good corrosion resistance, plus its longevity in aggressive environments.

SKF LGED 2 features a wide operating temperature range from -30 °C to +240 °C. It is suitable for extreme applications, such as wafer-baking ovens in the food industry or applications exposed to vacuum or high concentrations of oxygen.

SKF LGED 2 is also appropriate in other non-food-related applications, such as oxygen valves in the steel industry or health institutions, dryers in the textile industry, and the lubrication of plastic and/or rubber surfaces.

SKF logo