Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF Explorer sealed spherical roller bearings

In addition to standard spherical roller bearings, the efficient contact seals and factory-filled high quality grease make them ready-to-use units that are lubricated for life in most applications.
Sizes manufactured in Luton from 52 – 190 mm outside diameter, with the exception of 24022 and 23218.  

Typical applications

  • Elevators and escalators
  • Fluid machinery
  • Food and beverage
  • Metals
  • Cranes

Click here to find out more about the bearing product range

SKF logo