Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Electro-mechanical single point automatic lubricant dispenser

Automatic lubricant dispenser TLMR series

SKF Automatic Lubicant Dispenser TLMR series - Electro-mechenical single point automatic lubricators
SKF Automatic Lubicant Dispenser TLMR series - A special bracket makes TLMR easy to mount onto a surface
A special bracket makes TLMR easy to mount onto a surface
SKF Automatic Lubicant Dispenser TLMR series - The cartridges are easily replaceable
The cartridges are easily replaceable
The SKF Automatic Lubricant Dispenser is a single point automatic lubricator designed to supply grease to a single lubrication point. With a relatively high pressure of 30 bars, this lubricator can operate at long distances providing optimum results with difficult-to-reach and unsafe lubrication locations. With a wide temperature range and robust design, the TLMR lubricator is suitable for operating conditions with various levels of temperature and vibration.
  • Filled with high quality SKF greases
  • Temperature independent dispense rate
  • Maximum discharge pressure of 30 bar over the whole dispensing period
  • Dispense rate available in various settings
  • Available in two versions: TLMR 101 powered by batteries (standard Lithium AA type) and TLMR 201 powered by 12-24 volt DC
  • Available with non-refillable cartridges in two sizes: 120ml and 380ml
  • Easy to install and use
  • High water and dust protection (IP=67)

Typical applications
  • Remote mounting for lubrication in hazardous and restrictive locations
  • Applications requiring high lubricant consumption
  • Applications experiencing high vibration in operation
  • Excellent water and dust protection (IP=67) makes TLMR suitable for General machinery applications and Food processing machinery
  • Excellent high temperature performance makes TLMR suitable for engine rooms and hot fan applications
  • Excellent low temperature performance makes TLMR suitable for wind turbine applications

SKF DialSet software helps to calculate the correct dispense rate.

The range of available grease cartridges for the SKF Automatic Lubricant Dispenser

Ordering details

Complete sets
DesignationTLMR 101/38WA2TLMR 201/38WA2
PumpTLMR 101TLMR 201
LubricantLGWA 2LGWA 2
DescriptionHigh load, extreme pressure, wide temperature range bearing greaseHigh load, extreme pressure, wide temperature range bearing grease
ProductComplete lubricator powered by batteriesComplete lubricator powered by 12-24V DC
TLMR 101 refill sets (cartridge and battery)
LubricantDescriptionProductDesignation
LGWA 2High load, extreme pressure, wide
temperature range bearing grease
Refill set 120 ml
Refill set 380 ml
LGWA 2/MR120B
LGWA 2/MR380B
LGEV 2Extremely high viscosity bearing grease with 
solid lubricants     

Refill set 380 ml

LGEV 2/MR380B
LGHB 2High load, high temperature, high 
viscosity bearing grease

Refill set 380 ml
 
LGHB 2/MR380B
LGHP 2High performance,high temperature 
bearing grease

Refill set 380 ml

LGHP 2/MR380B
LGFP 2Food compatible bearing grease
NSF H1 certified
Refill set 120 ml
Refill set 380 ml
LGFP 2/MR120B
LGFP 2/MR380B
LGWM 2High load, wide temperature range
bearing grease
Refill set 380 ml
LGWM 2/MR380B
LGEP 2Extreme pressure bearing greaseRefill set 380 mlLGEP 2/MR380B
LGMT 3All purpose industrial and automotive greaseRefill set 380 mlLGMT 3/MR380B
TLMR 201 cartridges
LubricantDescriptionProductDesignation
LGWA 2High load, extreme pressure, wide
temperature range bearing grease
Cartridge 120 ml
Cartridge 380 ml
LGWA 2/MR120
LGWA 2/MR380
LGEV 2Extremely high viscosity bearing grease with 
solid lubricants     

Cartridge 380 ml

LGEV 2/MR380
LGHB 2High load, high temperature, high 
viscosity bearing grease

Cartridge 380 ml
 
LGHB 2/MR380
LGHP 2High performance,high temperature 
bearing grease

Cartridge 380 ml

LGHP 2/MR380
LGFP 2Food compatible bearing grease
NSF H1 certified
Cartridge 120 ml
Cartridge 380 ml
LGFP 2/MR120
LGFP 2/MR380
LGWM 1Extreme pressure, low temperature
bearing grease
Cartridge 380 mlLGWM 1/MR380
LGWM 2High load, wide temperature range
bearing grease
Cartridge 380 mlLGWM 2/MR380
LGEP 2Extreme pressure bearing greaseCartridge 380 mlLGEP 2/MR380
LGMT 3All purpose industrial and automotive greaseCartridge 380 mlLGMT 3/MR380
TLMR Pump
DesignationDescription
TLMR 101Lubricator powered by batteries
TLMR 201Lubricator powered by 12-24V DC
Technical data
Grease capacity120120 ml (4.1 fl. oz US)
 380380 ml (12.8 fl. oz US)
Emptying time User adjustable: 1,2,3,6,9,12, 18,  24 months or purge
Lowest setting1200,16 ml per day (0.005fl. oz US)
 3800,5 ml per day (0.016 fl. oz US)
Highest setting1203,9 ml per day (0.13 fl. oz US)
 38012,5 ml per day (0.42 fl. oz US)
Purge 31 ml per hour (1 fl. oz US)
Ambient temperature range -25°C to 70 °C (-13 °F to 158 °F)
Maximum operating pressure 30 bar (75 psi)
Drive mechanism Electro mechanical
Connection thread Female G 1/4
Maximum feed line length Up to 5 meters (16 ft) *
LED status indicators OK (every 8 seconds green)
Almost empty (every 8 seconds green and red)
Error (every 8 seconds red)
Protection class DIN EN 60529 IP67
Protection class DIN 40 050 Teil 9 IP 6k9k
Battery TLMR 101 4 AA Lithium batteries
Power TLMR 201 12-24 Volt DC
Dimensions Coming from IFU
Disposal  
Industrial waste EU code
Canister 15 01 10
Battery pack  16 06 05
* The maximum feed line length is dependent on ambient temperature, grease type and back pressure created by the application.
Accessories
Designation
Description
LAPA 45
Angle connection 45°
LAPA 90
Angle connection 90°
LAPE 35
Extension 35 mm
LAPE 50
Extension 50 mm
LAPF M 1/4S
Tube connection male G1/4 for 6x4 tube
LAPF M 1/8S
Tube connection male G1/8 for 6x4 tube
LAPG 1/4
Grease nipple G1/4
LAPM 2
Y-connection
LAPN 1/8
Nipple G1/4 – G1/8
LAPN 1/2
Nipple G1/4 – G1/2
LAPN 1/4
Nipple G1/4 – G1/4
LAPN 1/4 UNF
Nipple G1/4 – 1/4 UNF
LAPN 8x1
Nipple G1/4 – M8 x 1
LAPN 10
Nipple G1/4 – M10
LAPN 10x1
Nipple G1/4 – M10 x 1
LAPN 12
Nipple G1/4 – M12
LAPN 12x1.5
Nipple G1/4 – M12 x 1,5
LAPT 1000S
Flexible tube, 1 000 mm long, 6 x 4 mm
LAPT 5000S
Flexible tube, 5 000 mm long, 6 x 4 mm
LAPV 1/4
Non-return valve G1/4
LAPV 1/8
Non-return valve G1/8
SKF logo