Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Lincoln 20 Volt PowerLuber Grease Gun from SKF

The most advanced grease gun on the market for multiple lubrication applications

The 20-volt PowerLuber series 1880 is powered by an efficient 20-volt lithium-ion battery, the PowerLuber utilises a multi-function liquid crystal display (LCD) to accurately indicate standard readings such as battery level and grease flow (ounces or grams). In addition, the LCD’s flow meter detects the loss of prime, eliminating false readings to help ensure that the equipment being serviced is properly lubricated.

Watch the Lincoln 20 Volt PowerLuber Grease Gun YouTube film here.

PowerLuber 1880 series features:

Lincoln 20 Volt PowerLuber Grease Gun from SKF
Three-point base
Base keeps the grease gun upright for easy handling and helps to keep the tool clean

Two-speed digital grease output selector
Switch from low-volume to high-volume dispensing with the touch of a button

Lithium-ion battery
Lithium-ion technology is powerful and efficient, delivering an even flow of energy and eliminating the slowdown associated with NiCad, while offering three times the number of charge cycles

Flex hose
The 36 in. (91 cm) flex hose comes with anti-kink spring guards on each end, and is the ideal size for most lubrication tasks

Integrated hose holder and tube guide
The holder’s unique design allows for secure hose storage, and the tube guide provides easy threading of the grease barrel

For further information  contact:
Ryan Johnstone - Customer Service
T: 01295 452853
E: lbu.uk.sales@skf.com
SKF logo