Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

NEW Lincoln high performance lubrication P212 multi-line pump

P212 multi-line pump
Tunnel boring machine
The new Lincoln P212 multi-line pump can be used in multi-line lubrication systems or as a centralised pump in large progressive systems. Developed for demanding environments, this reliable pump is suitable for applications including heavy mining applications, rubber mixing equipment and various stationary machines with high lubricant consumption, as well as for use with selected sealing compounds.

The pump provides high volume delivery of grease or oil, utilising up to 12 elements. Featuring a modular design, the pump is economical and simple to install and maintain, because it no longer requires tubing to combine two or more pump elements. The versatile pump has a powerful 0.55 kW motor, and its delivery volumes can be adjusted easily per outlet from 150 to 1,480 cm³/h using a 50 Hz motor, or from 180 to 1,776 cm³/h using a 60 Hz motor.

The Lincoln P212 multi-line pump has a maximum operating pressure of 350 bar and works efficiently in temperatures ranging from -20 to +70 °C. The pump’s durable reservoir has a capacity of 30 liters and is available with an optional ultrasonic sensor for level control. Its integrated stirring paddle keeps the lubricant smooth and easy to feed, even in cold temperatures.

Benefits:

  • High output per pump element
  • High pressure even with difficult pumping lubricants
  • High-volume delivery of grease or oil utilizing up to 12 elements
  • Modular design
  • Easy maintenance
  • Sturdy and durable pump designs

General and heavy mining applications:

  • Mining, open pit mining, tunneling equipment
  • Stationary machines with a high lubricant consumption
  • Rubber mixing machines
  • Steel plants

For further information contact:

Ryan Johnstone - Customer Service

T: 01295 452853
E: lbu.uk.sales@skf.com 

SKF logo