Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

NEW PPS30 piston pump for oil and fluid grease lubrication

The pneumatically driven PPS30 piston pump is suitable for small- to medium-sized oil and fluid grease lubrication applications up to NLGI 00 and 000. Featuring a compact, modern industrial design, this affordably priced pump is constructed from lightweight, high-performance plastics.

The PPS30 piston pump is simple to install and provides a flexible connection system for convenient mounting. Because it is pneumatically driven, the pump is not limited by international voltage or plug standards and can reduce pump spare part and inventory needs. In addition, the PPS30 piston pump can reduce operating costs over the unit’s life cycle through minimal compressed air consumption.

The pump has a number of additional features, such as an integrated pressure relief valve and optional electronic level and pressure controls. With a visual fill-level monitoring as standard, this can be supplemented by these optional electronic pre-warning functions. Simple to clean, the PPS30 piston pump has a central reservoir opening that fills from all sides and a forward-opening flap for drip protection.
PPS30
PPS30 - easy refilling concept
PPS30 - for use with oil and fluid grease
PPS30 - for use with oil and fluid grease
Pneumatically operated piston pump unit for SKF MonoFlex single-line centralized lubrication systems

Technical features:
  • Lubricant:
    Mineral and synthetic oil (Operating viscosity 20–1 500 mm²/s)
    Fluid grease, NLGI-Grade 000, 00
  • Reservoir capacity: 1,5 l
  • Number of outlets: max. 3
  • Displacement: 30 cm³/stroke
  • Operating pressure: up to 27 bar (dependent from inlet air pressure)


Benefits:
  • Extremely compact, light-weighted design with a modern appearance
  • Concentrated functionality with integrated relief valve and electronic sensors
  • Small air consumption over lifetime 
  • Independent from national/regional standards 

For further information contact:

Ryan Johnstone - Customer Service
T: 01295 452853
E: lbu.uk.sales@skf.com

SKF logo