Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

SKF analysis and reporting module outputs

SKF analysis and reporting module can read and write a wide range of standard file types, as well as outputting data and images to the Windows clipboard.

Data may be saved to ASCII or UFF (Universal File Format) files, or written directly into Excel workbooks.

Data values, Check-to-conformance results tables and graph plots may all be output into Microsoft Word documents, either using simple formatting into blank documents, or users can provide their own templates using bookmarks to locate the report elements.

Time domain data can be processed into single spectra or waterfall plots using a Fast Fourer Transform. A DSP Toolbar allows the user to quickly process data using preset values.

SKF analysis and reporting module can read industry standard multichannel WAV files, and WAV files uploaded from the Recorder module include the engineering units scaling added to the standard WAV data.

When writing data to UFF files, SKF analysis and reporting module provides useful options for specifying the reference and response node information written to the file, including taking values from the analyser record names, entering manually for each record or using an automatic increment. This allows you to rapidly generate a set of files suitable for loading into a structural analysis program. Also supported is the new FRF file format for use with ICATS modal analysis software


Graphical display and reporting

SKF logo