Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

AMPEP self-lubricating plain bearings

AMPEP self-lubricating plain bearings
Spherical plain bearings for aerospace applications
  • Corrosion resistant race, through-hardened balls
  • Standard, high misalignment, plain, grooved, flanged and screwed ring retention designs
  • Typical applications: flight control systems, structural joints, engine mountings, vehicle suspension and control linkages
  • Various ball coatings depending upon application, XL, XLHP, XLNT giving class leading wear life in the most demanding environments
Spherical plain bearings for industrial applications
  • Medium carbon steel race with plated ball 
  • Standard, ball pin, tapered bore and sealed designs 
  • Typical applications: Rail tilt, damper and coupling systems. Vehicle anti-roll bar and steering linkages
Rod ends
  • Corrosion resistant steel and titanium rod ends
  • Male, female, double-ended links
  • Typical applications: Helicopter pitch links, flight controls, hydraulic actuators, performance car suspension systems
  • Medium carbon steel rod ends
  • Male, female, fixed and adjustable links
  • Typical applications: Suspension systems, control linkages, actuators, rail applications
Bushes
  • Corrosion resistant steel and aluminium alloy bushes
  • Plain, flanged and special designs
  • Typical applications: Linkages, pivots, hinges, oleo legs and struts
Special bearings
  • High strength steel and titanium rollers
  • Design configurations incorporating Clevedon bearing products
  • Line only service for customer supplied parts
  • Shaft, stud, flange or special mounting design
  • Typical applications: Flap and slat guide track roller
SKF logo