Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Aerospace – Clevedon

Formally known as AMPEP, Aerospace – Clevedon, is situation in Clevedon, North Somerset, England. The business was established in 1963, and became a SKF subsidiary in 1988. The company specialises in the design and manufacture of high technology self-lubricated plain bearings for aerospace and industrial applications.

These bearings are used extensively in fixed wing and helicopter applications, primarily in the movement of flight control surfaces. In general industry, Clevedon sourced bearings are used in a wide range of applications particularly on advanced mass transit systems, high performance cars, fighting vehicles, marine equipment, valves and power generation equipment.

The company offers a free design service to its customers to meet specific applications. This work is confidential and design advice is given without prejudice. To ensure all design features are fulfilled the customer is always considered to be the design authority.

Our quality organization is approved by the JAA, SKF is an M.O.D. approved supplier through third party surveillance to AS9100.



Product overview

SKF logo