Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF Linear actuators CAHB series for off-highway applications

To help users move toward more profitable 'precision' extraction techniques, OEMs are introducing electro- mechanical actuation in applications previously controlled manually or hydraulically

Linear actuator CAHB-10
CAHB-10 linear actuator
CAHB-20/21 linear actuator
CAHB-20/21 linear actuator
Facts, figures and test results

Engineered to withstand a range of severe operating conditions, the actuators have undergone an extensive series of mechanical, environmental and electronic trials.

The units proved to be resistant to wide temperature swings, chemicals, dirt, dust, water, shock, vibration and other demanding operating conditions, resulting in improved reliability.

Solution

Available in two series - CAHB-20/21, for medium- and heavy-load applications, and CAHB-10, a compact solution for low-load applications - SKF linear actuators for off-highway applications are virtually maintenance-free, self-locking, IP 66-rated units.

Designed to operate in temperatures from -40 to 85 °C, at a 25% duty cycle, the CAHB series features robust metal gears and corrosion-resistant housings.

Benefits

OEMs

  • Robust, off-highway design
  • Reduce time to market
  • Cut engineering, testing and assembly costs
  • Reduce warranty issues
  • Flexibility to adapt to application needs
  • Local engineering and global service network support

End users
  • Increase machine productivity
  • Boost operator comfort and safety
  • Reduce maintenance and ownership costs
  • Reduced enviromental impact
SKF logo